For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
K-XV RD 6-KANT - Double nipples, unequal, hexagonal
Bill of material
K-07401230
DES
Identifier
K-07401230
G1
Outer thread 1 G
1/2
G2
Outer thread 2 G
1/4
L1
38.0 mm
L2
13.0 mm
SW
Width across flats
24 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.